Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
6558629000 |
6797843773 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length (mm) | Weight (g) | |
---|---|---|---|---|---|---|
37.32 € | 1 | 17 Days | 1245 | 390 | ||
48.62 € | 1 | 17 Days | 1650 | 517 |
Loading...
Temperature range (Min)(°C) | -30 | Temperature range (Max)(°C) | 70 | Height(mm) | 14 |
---|---|---|---|---|---|
Width(mm) | 22 | Material | Mixture of elastomer | Customs tariff number | 40103200 |