Complete Piston, 72NBR (428569)

Complete Piston, 72NBR 428569
  • Volume Discount

Product Details:

Manufacturer part number: 428569

Brand: FREUDENBERG

Price: 74.65

Delivery time: 17 Days


Technical Data:

Width: 8 mm

Internal diameter: 12 mm

External diameter: 63 mm

Customs tariff number: 39269097

Weight: 57.001 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

428569

Part Number
428569
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Internal diameter
(mm)
External diameter
(mm)
Customs tariff number Weight
(g)

74.65 €

1 Available 17 Days 812633926909757.001

Loading...

  1. 1

Basic information

Hardness in Shore 72 Material NBR Series Pneuko

This page is Complete Piston, 72NBR, part number 428569.
You can find the detail information about specifications and dimensions on part number 428569.

Variation of this product

Part Number
428566
428567
428568
428571
428572
428576
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Internal diameter
(mm)
External diameter
(mm)
Customs tariff number Weight
(g)

47.72 €

1 Available 7 Days 88324016930011.701

52.03 €

1 Available 7 Days 810403926909718.001

101.42 €

1 Available 12 Days 10128039269097121.501

140.55 €

1 Available 7 Days 101210039269097195.101

205.18 €

1 Available 12 Days 122012539269097370

27.87 €

1 Available 12 Days 6416392690971.55

Tech Support