Wide V-belt, Varispeed

Wide V-belt, Varispeed
[Specifications]
・Material: Mixture of elastomer
・Height(mm): 8-23
・Width(mm): 22-83

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22.0X8.0X1250
22.0X8.0X1400
22.0X8.0X1500
22.0X8.0X750
22.0X8.0X800
22.0X8.0X950
28.0X8.0X1500
28.0X8.0X750
30.0X10.0X800
30.0X10.0X875
32 X 10 X 1000 LI
32 X 10 X 900 LI
32.0X10.0X750
32.0X10.0X790
32.0X10.0X850
32.0X10.0X950
37 X 10 X 1700
37.0X10.0X900
42 X 12 X 1064
52.0X16.0X1180
52.0X16.0X1525
55.0X16.0X1250
55.0X16.0X1400
55.0X16.0X1600
70 X 18 X 2800
83.0X23.0X3041
6486800801
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Temperature range (Min)
(°C)
Temperature range (Max)
(°C)
Length
(mm)
Height
(mm)
Width
(mm)
Customs tariff number Weight
(g)

63.10 €

1 17 Days -3090125082240103200262

65.95 €

1 17 Days -3090140082240103200293

68.90 €

1 17 Days -3090150082240103200314

48.40 €

1 17 Days -309075082240103200157

48.40 €

1 17 Days -309080082240103200167

54.33 €

1 17 Days -309095082240103200199

76.93 €

1 17 Days -3090150082840103200408

53.90 €

1 17 Days -309075082840103200204

60.72 €

1 17 Days -3090800103040103200281

64.27 €

1 17 Days -3090875103040103200307

70.75 €

1 17 Days -30901000103240103200404

66.58 €

1 17 Days -3090900103240103200404

65.03 €

1 17 Days -3090750103240103200283

65.03 €

1 17 Days -3090790103240103200298

69.18 €

1 17 Days -3090850103240103200320

73.50 €

1 17 Days -3090950103240103200358

115.05 €

1 17 Days --1700103740103900734

76.93 €

1 17 Days -3090900103740103200397

106.00 €

1 17 Days -309010164124240103200500

142.83 €

1 17 Days -309011801652401032001194

175.20 €

1 17 Days -309015251652401032001543

151.45 €

1 17 Days -309012501655401032001344

158.88 €

1 17 Days -309014001655401032001506

175.20 €

1 17 Days -309016001655401032001721

482.57 €

12 17 Days -309028001870401039004183

750.22 €

1 17 Days -309030412383401039007788

277.65 €

1 17 Days -309025001655401039002687

Loading...

  1. 1

Basic information

Material Mixture of elastomer

Tech Support