Bellow, 45NBR670 (25100)

Bellow, 45NBR670 25100
  • Volume Discount

Product Details:

Manufacturer part number: 25100

Brand: FREUDENBERG

Price: 102.57

Delivery time: 17 Days


Technical Data:

Number of folds: 11 pcs

Conection diameter 1: 78 mm

Conection diameter 2: 130 mm

Material thickness: 1.5 mm

Smallest internal diameter: 86 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

25100

Part Number
25100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of folds
(pcs)
Conection diameter 1
(mm)
Conection diameter 2
(mm)
Material thickness
(mm)
Smallest internal diameter
(mm)
Biggest external diameter
(mm)
Customs tariff number Weight
(g)

102.57 €

1 Available 17 Days 11781301.58613040169997361

Loading...

  1. 1

Basic information

Hardness in Shore 45 Material 45NBR670 Series V6

This page is Bellow, 45NBR670, part number 25100.
You can find the detail information about specifications and dimensions on part number 25100.

Variation of this product

Part Number
428864
429078
430851
431524
432923
434009
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of folds
(pcs)
Conection diameter 1
(mm)
Conection diameter 2
(mm)
Material thickness
(mm)
Smallest internal diameter
(mm)
Biggest external diameter
(mm)
Customs tariff number Weight
(g)

10.73 €

1 Available 12 Days 269.50.81015401699970.62

34.80 €

1 Available 17 Days 81919128484016999735.5

19.05 €

1 Available 17 Days 142421.542714016999724

13.50 €

1 Available 17 Days 118181.251838401699976.5

31.22 €

1 Available 17 Days 152521.552884016999742

30.90 €

1 Available 17 Days 158581.7558984016999750

Tech Support