Complete Piston, with Magnet, 75FKM181327 (527394)

Complete Piston, with Magnet, 75FKM181327 527394
  • Volume Discount

Product Details:

Manufacturer part number: 527394

Brand: FREUDENBERG

Price: 226.12

Delivery time: 17 Days


Technical Data:

Internal diameter: 8 mm

External diameter: 32 mm

Weight: 17.001 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

527394

Part Number
527394
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
External diameter
(mm)
Weight
(g)

226.12 €

1 Available 17 Days 83217.001

Loading...

  1. 1

Basic information

Width(mm) 8 Hardness in Shore 75 Material FKM
Series Pneuko Customs tariff number 84129080

This page is Complete Piston, with Magnet, 75FKM181327, part number 527394.
You can find the detail information about specifications and dimensions on part number 527394.

Variation of this product

Part Number
526800
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal diameter
(mm)
External diameter
(mm)
Weight
(g)

246.57 €

1 Available 17 Days 104030.001

Tech Support