Manufacturer part number: 19577
Brand: FREUDENBERG
Price: 101.53 €
Delivery time: 17 Days
Number of folds: 5 pcs
Conection diameter 1: 58 mm
Conection diameter 2: 128 mm
Material thickness: 1.5 mm
Smallest internal diameter: 75 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
19577
Part Number
|
---|
19577 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of folds (pcs) | Conection diameter 1 (mm) | Conection diameter 2 (mm) | Material thickness (mm) | Smallest internal diameter (mm) | Biggest external diameter (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
101.53 € | 1 | Available | 17 Days | 5 | 58 | 128 | 1.5 | 75 | 180 | 196 |
Loading...
Hardness in Shore | 50 | Material | 50CR879 | Series | V6 |
---|---|---|---|---|---|
Customs tariff number | 40169997 |
This page is Bellow, 50CR879, part number 19577.
You can find the detail information about specifications and dimensions on part number 19577.
Configure
Part Number |
---|
29741 |
29778 |
301805 |
325185 |
368141 |
375419 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of folds (pcs) | Conection diameter 1 (mm) | Conection diameter 2 (mm) | Material thickness (mm) | Smallest internal diameter (mm) | Biggest external diameter (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
149.55 € | 1 | Available | 17 Days | 12 | 42 | 76 | 1 | 50 | 112 | 170 | |
164.95 € | 1 | Available | 17 Days | 10 | 145 | 145 | 1.5 | 155 | 185 | 477 | |
30.77 € | 1 | Available | 17 Days | 4 | 20 | 40 | 1.5 | 20 | 54 | 37 | |
139.18 € | 11 | Available | 17 Days | 13 | 180 | 180 | 2.5 | 180 | 220 | 611 | |
12.03 € | 123 | 17 Days | 10 | 30 | 37 | 1 | 39 | 54 | 56.5 | ||
51.10 € | 1 | Available | 12 Days | 11 | 30 | 30 | 0.6 | 36 | 48 | 27 |