Manufacturer part number: 25226
Brand: FREUDENBERG
Price: 38.85 €
Delivery time: 17 Days
Number of folds: 1 pcs
Conection diameter 1: 10 mm
Conection diameter 2: 21 mm
Material thickness: 1.5 mm
Smallest internal diameter: 16 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
25226
Part Number
|
---|
25226 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of folds (pcs) | Conection diameter 1 (mm) | Conection diameter 2 (mm) | Material thickness (mm) | Smallest internal diameter (mm) | Biggest external diameter (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
38.85 € | 1 | Available | 17 Days | 1 | 10 | 21 | 1.5 | 16 | 30 | 6 |
Loading...
Hardness in Shore | 53 | Material | 53CR858 | Series | V6 |
---|---|---|---|---|---|
Customs tariff number | 40169997 |
This page is Bellow, 53CR858, part number 25226.
You can find the detail information about specifications and dimensions on part number 25226.
Configure
Part Number |
---|
1065 |
15267 |
29634 |
29774 |
430861 |
431276 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of folds (pcs) | Conection diameter 1 (mm) | Conection diameter 2 (mm) | Material thickness (mm) | Smallest internal diameter (mm) | Biggest external diameter (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
119.45 € | 1 | Available | 12 Days | 2 | 113 | 148 | 2 | 140 | 180 | 186 | |
144.78 € | 1 | Available | 12 Days | 20 | 30 | 30 | 1.5 | 35 | 65 | 285 | |
26.57 € | 1 | Available | 12 Days | 2 | 10 | 16.5 | 1 | 25 | 32 | 4.22 | |
155.63 € | 1 | Available | 17 Days | 16 | 58 | 58 | 1 | 58 | 95 | 290 | |
111.62 € | 1 | Available | 17 Days | 6 | 21 | 35 | 2 | 32 | 54 | 82.5 | |
122.92 € | 1 | Available | 12 Days | 17 | 16 | 20 | 1 | 22 | 43 | 64 |