Double Cup Seal with Magnet, 72NBR708

Double Cup Seal with Magnet, 72NBR708
  • Volume Discount
[Specifications]
・Material: NBR
・Internal diameter(mm): 10, 16
・External diameter(mm): 40, 50, 80

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
420487
420488
420491
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Internal diameter
(mm)
External diameter
(mm)
Weight
(g)

40.02 €

1 Available 17 Days 22104038

46.63 €

1 Available 17 Days 20105052

78.02 €

1 Available 17 Days 271680175.801

Loading...

  1. 1

Basic information

Hardness in Shore 72 Material NBR Series T-DUO-PM
Customs tariff number 40169300

Tech Support