Manufacturer part number: 406239
Brand: FREUDENBERG
Price: 22.27 €
Delivery time: 17 Days
Width: 15 mm
Internal diameter: 8 mm
External diameter: 32 mm
Weight: 19.4 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
406239
Hardness in Shore | 72 | Material | NBR | Series | T-DUO-P |
---|---|---|---|---|---|
Customs tariff number | 40169300 |
This page is Double Cup Seal, 72NBR708, with Ventilation Channels, part number 406239.
You can find the detail information about specifications and dimensions on part number 406239.
Part Number |
---|
406246 |
406248 |
406279 |
406282 |
T-DUO-P 50-79. 50X10X18 MM |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Internal diameter (mm) | External diameter (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|
34.83 € | 1 | Available | 17 Days | 22 | 14 | 63 | 122.7 | |
34.83 € | 1 | Available | 17 Days | 22 | 16 | 63 | 119.75 | |
65.58 € | 1 | Available | 17 Days | 25 | 20 | 100 | 456.401 | |
106.67 € | 1 | Available | 17 Days | 55 | 24 | 160 | 1566 | |
28.30 € | 1 | Available | 17 Days | 18 | 10 | 50 | 59.2 |