Double-acting Scraper, 85NBR-B247 (24224920)

Double-acting Scraper, 85NBR-B247 24224920
  • Volume Discount

Product Details:

Manufacturer part number: 24224920

Brand: FREUDENBERG

Price: 107.25

Delivery time: 17 Days


Technical Data:

Width: 10.2 mm

Width2: 18 mm

Internal diameter: 210 mm

External diameter: 230 mm

Weight: 89.6 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24224920

Part Number
24224920
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Width2
(mm)
Internal diameter
(mm)
External diameter
(mm)
Weight
(g)

107.25 €

12 Available 17 Days 10.21821023089.6

Loading...

  1. 1

Basic information

Hardness in Shore 85 Material NBR Series P9
Customs tariff number 40169300

This page is Double-acting Scraper, 85NBR-B247, part number 24224920.
You can find the detail information about specifications and dimensions on part number 24224920.

Variation of this product

Part Number
24149422
24212749
24224925
24224937
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Width2
(mm)
Internal diameter
(mm)
External diameter
(mm)
Weight
(g)

454.08 €

3 Available 17 Days 1827380410400

101.55 €

13 Available 17 Days 10.21820022090

490.55 €

3 Available 17 Days 1827500530540

432.57 €

3 Available 17 Days 1827320350356.1

Tech Support