Double-acting Scraper, NBR90 (24224408)

Double-acting Scraper, NBR90 24224408
  • Volume Discount

Product Details:

Manufacturer part number: 24224408

Brand: FREUDENBERG

Price: 103.75

Delivery time: 12 Days


Technical Data:

Width: 5.5 mm

Width2: 8.2 mm

Internal diameter: 110 mm

External diameter: 122 mm

Weight: 20 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24224408

Part Number
24224408
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Width2
(mm)
Internal diameter
(mm)
External diameter
(mm)
Weight
(g)

103.75 €

1 Available 12 Days 5.58.211012220

Loading...

  1. 1

Basic information

Hardness in Shore 90 Material NBR Series P8
Customs tariff number 40169300

This page is Double-acting Scraper, NBR90, part number 24224408.
You can find the detail information about specifications and dimensions on part number 24224408.

Variation of this product

Part Number
24224031
24224395
24224411
24224412
24224413
24224416
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Width2
(mm)
Internal diameter
(mm)
External diameter
(mm)
Weight
(g)

122.97 €

1 Available 17 Days 5.58.212513722.3

17.93 €

55 Available 17 Days 4616241.7

114.98 €

9 Available 17 Days 5.58.214015225

135.28 €

8 Available 17 Days 5.58.216017228.8

112.65 €

1 Available 17 Days 5.58.218019232.2

138.05 €

1 Available 17 Days 5.58.215016226.5

Tech Support