Guide Band, PTFE-bronze (24076217)

Guide Band, PTFE-bronze 24076217
  • Volume Discount

Product Details:

Manufacturer part number: 24076217

Brand: FREUDENBERG

Price: 598.58

Delivery time: 17 Days


Technical Data:

Width: 19.5 mm

Groove length: 20 mm

Customs tariff number: 39209990

Weight: 174 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24076217

Part Number
24076217
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Groove length
(mm)
Customs tariff number Weight
(g)

598.58 €

1 Available 17 Days 19.52039209990174

Loading...

  1. 1

Basic information

Temperature range (Min)(°C) -40 Temperature range (Max)(°C) 200 Material thickness(mm) 2.5
Material PTFE-bronze Series FB

This page is Guide Band, PTFE-bronze, part number 24076217.
You can find the detail information about specifications and dimensions on part number 24076217.

Variation of this product

Part Number
24102563
24102564
24107955
24123907
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Groove length
(mm)
Customs tariff number Weight
(g)

286.83 €

1 Available 12 Days 9.9103920999087

438.06 €

1 Available 17 Days 14.81539209990124

844.35 €

1 Available 17 Days 24.52539209990211

217.62 €

1 Available 17 Days 5.55.63926909743

Tech Support