Guide Ring, Piston, Polyamide-PA 4112 (434214)

Guide Ring, Piston, Polyamide-PA 4112 434214
  • Volume Discount

Product Details:

Manufacturer part number: 434214

Brand: FREUDENBERG

Price: 2.07

Delivery time: 17 Days


Technical Data:

Width: 3.9 mm

Groove length: - mm

Internal diameter: 26.9 mm

External diameter: 30 mm

Customs tariff number: 39269097


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

434214

Part Number
434214
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Groove length
(mm)
Internal diameter
(mm)
External diameter
(mm)
Customs tariff number Weight
(g)

2.07 €

332 17 Days 3.9-26.930392690970.701

Loading...

  1. 1

Basic information

Material Polyamide Series FRA

This page is Guide Ring, Piston, Polyamide-PA 4112, part number 434214.
You can find the detail information about specifications and dimensions on part number 434214.

Variation of this product

Part Number
40421961
40421963
40421964
40421979
40421980
40421991
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Groove length
(mm)
Internal diameter
(mm)
External diameter
(mm)
Customs tariff number Weight
(g)

7.30 €

1 Available 17 Days 5.45.64550392690972.601

9.78 €

1 Available 17 Days 9.5-5863392690976

6.70 €

1 Available 17 Days 5.4-3540392690972.001

30.78 €

1 Available 17 Days 14.8-1351403920999021.101

40.50 €

1 Available 17 Days 14.8-1551603920999023.801

10.27 €

2 Available 17 Days 9.5-6570392690976.601

Tech Support