Guide Ring, Rod, Laminated Fabric-HG600

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24359657

Part Number
24359657
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

954.26 €

1 Available 17 Days

Loading...

  1. 1

Basic information

Width(mm) 24.5 Groove length(mm) 25 Internal diameter(mm) 970
External diameter(mm) 978 Material Hard tissue Series SB
Customs tariff number 84833080 Weight(g) 373

This page is Guide Ring, Rod, Laminated Fabric-HG600, part number 24359657.
You can find the detail information about specifications and dimensions on part number 24359657.

Tech Support