Guide Ring, Rod, Polyamide PA 4112

Guide Ring, Rod, Polyamide PA 4112
  • Volume Discount
[Specifications]
・Material: Polyamide
・Internal diameter(mm): 20~40
・External diameter(mm): 23.1~45

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
40421968
40421996
40421997
40421999
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Groove length
(mm)
Internal diameter
(mm)
External diameter
(mm)
Weight
(g)

6.97 €

3 Available 17 Days 5.45.640452.301

5.43 €

1 Available 7 Days 3.9-2023.10.601

5.72 €

1 Available 17 Days 3.9-2528.10.621

6.70 €

1 Available 17 Days 3.9-3235.10.801

Loading...

  1. 1

Basic information

Material Polyamide Series FRI Customs tariff number 39269097

Tech Support