Guide Ring, Rod, PTFE-bronze (24300101)

Guide Ring, Rod, PTFE-bronze 24300101
  • Volume Discount

Product Details:

Manufacturer part number: 24300101

Brand: FREUDENBERG

Price: 4.42

Delivery time: 17 Days


Technical Data:

Width: 5.6 mm

Groove length: 5.6 mm

Internal diameter: 25 mm

External diameter: 28 mm

Weight: 2 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24300101

Part Number
24300101
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Groove length
(mm)
Internal diameter
(mm)
External diameter
(mm)
Weight
(g)

4.42 €

1 Available 17 Days 5.65.625282

Loading...

  1. 1

Basic information

Material PTFE-bronze Series SF Customs tariff number 39269097

This page is Guide Ring, Rod, PTFE-bronze, part number 24300101.
You can find the detail information about specifications and dimensions on part number 24300101.

Variation of this product

Part Number
24165598
24169558
24293684
24300108
24300110
24300116
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Groove length
(mm)
Internal diameter
(mm)
External diameter
(mm)
Weight
(g)

10.62 €

1 Available 17 Days 9.69.7606516

8.28 €

1 Available 12 Days 9.69.7505578

20.27 €

1 Available 17 Days 14.81511011543

2.10 €

332 17 Days 5.55.640433.5

7.48 €

1 Available 17 Days 5.55.645505

3.63 €

162 17 Days 9.69.7657016

Tech Support