Piston Seal, 80AU20994, NAP (458854)

Piston Seal, 80AU20994, NAP 458854
  • Volume Discount

Product Details:

Manufacturer part number: 458854

Brand: FREUDENBERG

Price: 7.73

Delivery time: 12 Days


Technical Data:

Height: 3.3 mm

Internal diameter: 19 mm

External diameter: 25 mm

Customs tariff number: 84129080

Weight: 0.601 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

458854

Part Number
458854
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Internal diameter
(mm)
External diameter
(mm)
Customs tariff number Weight
(g)

7.73 €

1 Available 12 Days 3.31925841290800.601

Loading...

  1. 1

Basic information

Hardness in Shore 80 Material Polyurethane Series NAP 310

This page is Piston Seal, 80AU20994, NAP, part number 458854.
You can find the detail information about specifications and dimensions on part number 458854.

Variation of this product

Part Number
433205
438908
438913
49041162
49041163
49055498
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Height
(mm)
Internal diameter
(mm)
External diameter
(mm)
Customs tariff number Weight
(g)

9.15 €

1 Available 7 Days 3.32432841290801.2

30.98 €

1 Available 17 Days 8.11401608412908036.681

38.58 €

1 Available 12 Days 8.11802008412908045.671

10.97 €

1 Available 12 Days 3.33240841290801.408

13.00 €

1 Available 12 Days 3.34250841290801.8

14.05 €

1 Available 17 Days 4.35363841290803.75

Tech Support