Simmerring, 72NBR902 (9603)

Simmerring, 72NBR902 9603
  • Volume Discount

Product Details:

Manufacturer part number: 9603

Brand: FREUDENBERG

Price: 257.30

Delivery time: 12 Days


Technical Data:

Width: 16 mm

Width2: - mm

Internal diameter: 300 mm

External diameter: 340 mm

Hardness in Shore: 72


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9603

Part Number
9603
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Width2
(mm)
Internal diameter
(mm)
External diameter
(mm)
Hardness in Shore Material Series Customs tariff number Weight
(g)

257.30 €

1 Available 12 Days 16-30034072NBRBA84879090541

Loading...

  1. 1

This page is Simmerring, 72NBR902, part number 9603.
You can find the detail information about specifications and dimensions on part number 9603.

Variation of this product

Part Number
12001720
13450
135X215X12 BAU5SLX2
17866
19783
9608
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Width2
(mm)
Internal diameter
(mm)
External diameter
(mm)
Hardness in Shore Material Series Customs tariff number Weight
(g)

43.55 €

1 Available 17 Days 12-9012572NBRBABSL8487909075

310.82 €

1 Available 17 Days 20-30034072NBRB184879090539.1

106.20 €

1 Available 17 Days 12-13521572NBRBASL84879090245

350.90 €

1 Available 12 Days 20-32036072NBRB184879090563.3

895.40 €

1 Available 17 Days 20-48052072NBRB2848790901570

323.17 €

1 Available 12 Days 18-33537572NBRBA84879090800

Tech Support