Simmerring, 75 FKM575

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

49353003

Part Number
49353003
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

44.73 €

1 Available 17 Days

Loading...

  1. 1

Basic information

Width(mm) 12 Internal diameter(mm) 35 External diameter(mm) 72
Hardness in Shore 75 Material FKM Series BA
Customs tariff number 84879090 Weight(g) 37

This page is Simmerring, 75 FKM575, part number 49353003.
You can find the detail information about specifications and dimensions on part number 49353003.

Tech Support