Simmerring, PTFE 10 / F56101 (40412785)

Simmerring, PTFE 10 / F56101 40412785
  • Volume Discount

Product Details:

Manufacturer part number: 40412785

Brand: FREUDENBERG

Price: 65.32

Delivery time: 12 Days


Technical Data:

Width: 10 mm

Internal diameter: 10 mm

External diameter: 22 mm

Weight: 4.28 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

40412785

Part Number
40412785
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Internal diameter
(mm)
External diameter
(mm)
Weight
(g)

65.32 €

1 Available 12 Days 1010224.28

Loading...

  1. 1

Basic information

Hardness in Shore 10 Material PTFE Series B2PT
Customs tariff number 84879090

This page is Simmerring, PTFE 10 / F56101, part number 40412785.
You can find the detail information about specifications and dimensions on part number 40412785.

Variation of this product

Part Number
40412523
40412786
40412789
40412791
40412792
40412793
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Internal diameter
(mm)
External diameter
(mm)
Weight
(g)

129.17 €

1 Available 12 Days 10557249.58

65.32 €

1 Available 7 Days 1012224.9

77.07 €

1 Available 12 Days 715306.45

83.38 €

1 Available 12 Days 716359.84

83.38 €

1 Available 12 Days 717357.1

83.38 €

1 Available 12 Days 718327.81

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360