Manufacturer part number: 406408
Brand: FREUDENBERG
Price: 16.07 €
Delivery time: 7 Days
Width: 7 mm
Height: - mm
Internal diameter: 53 mm
External diameter: 63 mm
Customs tariff number: 84129080
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
406408
Hardness in Shore | 80 | Material | Polyurethane | Series | NAP 300 |
---|
This page is U-ring, 80AU941, part number 406408.
You can find the detail information about specifications and dimensions on part number 406408.
Part Number |
---|
406412 |
406415 |
432441 |
49055977 |
49058588 |
49069189 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Height (mm) | Internal diameter (mm) | External diameter (mm) | Customs tariff number | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
17.27 € | 1 | Available | 17 Days | - | 8.5 | 68 | 80 | 84129080 | 10.5 | |
27.32 € | 1 | Available | 17 Days | - | 10 | 110 | 125 | 84129080 | 25 | |
8.83 € | 1 | Available | 12 Days | - | 5.5 | 17 | 25 | 84129080 | 1.001 | |
14.85 € | 1 | Available | 12 Days | 7 | - | 40 | 50 | 84129080 | 4.101 | |
12.53 € | 1 | Available | 17 Days | 7 | - | 30 | 40 | 39269097 | 3.21 | |
22.48 € | 1 | Available | 12 Days | - | 8.5 | 88 | 100 | 39269097 | 12.2 |