Manufacturer part number: 40421085
Brand: FREUDENBERG
Price: 11.70 €
Delivery time: 17 Days
Width: 6 mm
Internal diameter: 8 mm
External diameter: 14 mm
Weight: 0.591 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
40421085
Hardness in Shore | 94 | Material | 94AU925 | Series | AUN |
---|---|---|---|---|---|
Customs tariff number | 39269097 |
This page is U-ring, 94AU925, AUN1, part number 40421085.
You can find the detail information about specifications and dimensions on part number 40421085.
Part Number |
---|
40421083 |
40421084 |
40421086 |
40421091 |
40421092 |
40421095 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Internal diameter (mm) | External diameter (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|
11.70 € | 1 | Available | 12 Days | 8 | 6 | 15 | 1.021 | |
11.70 € | 1 | Available | 17 Days | 6 | 8 | 16 | 0.851 | |
11.92 € | 2 | Available | 17 Days | 8 | 15 | 25 | 2.491 | |
12.57 € | 1 | Available | 12 Days | 8 | 20 | 30 | 3.631 | |
12.57 € | 1 | Available | 12 Days | 8 | 20 | 28 | 2.441 | |
12.57 € | 1 | Available | 12 Days | 6 | 22 | 30 | 1.851 |