U-ring, with Wiper Lip, 95AU-V142 (24369056)

U-ring, with Wiper Lip, 95AU-V142 24369056
  • Volume Discount

Product Details:

Manufacturer part number: 24369056

Brand: FREUDENBERG

Price: 26.63

Delivery time: 17 Days


Technical Data:

Width: 6 mm

Width2: 8.5 mm

Groove length: - mm

Internal diameter: 80 mm

External diameter: 90 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24369056

Part Number
24369056
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Width2
(mm)
Groove length
(mm)
Internal diameter
(mm)
External diameter
(mm)
Customs tariff number Weight
(g)

26.63 €

1 Available 17 Days 68.5-80908412908013.62

Loading...

  1. 1

Basic information

Hardness in Shore 95 Material Polyurethane Series PU11

This page is U-ring, with Wiper Lip, 95AU-V142, part number 24369056.
You can find the detail information about specifications and dimensions on part number 24369056.

Variation of this product

Part Number
24360973
40422407
40422425
40422454
40422455
40422466
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Width2
(mm)
Groove length
(mm)
Internal diameter
(mm)
External diameter
(mm)
Customs tariff number Weight
(g)

12.88 €

2 Available 17 Days 7.5--4048841290804

11.83 €

2 Available 17 Days 4.87.5-2836392690972.3

12.27 €

1 Available 17 Days 57.5-3644392690972.9

18.10 €

1 Available 17 Days 68.5-5666841290805.981

10.10 €

1 Available 17 Days 6--2228392690971.8

9.58 €

1 Available 12 Days 6--1824392690971.001

Tech Support