Wiper, with Metal Housing, 94AU925

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
40422063
40422520
AUPS 40X50X7 MM
AUPS 80X90X7 MM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal diameter
(mm)
External diameter
(mm)
Customs tariff number Weight
(g)

18.72 €

1 Available 17 Days 45558484200013.821

39.37 €

1 Available 12 Days 901003926909725.051

16.12 €

1 Available 17 Days 40508484200012

33.27 €

1 Available 12 Days 80908484200022.431

Loading...

  1. 1

Basic information

Width(mm) 7 Hardness in Shore 94 Material 94AU925
Series AUPS

Tech Support