Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
S8M HP 30
Width(mm) | 30 | Material | Polyurethane | Customs tariff number | 39269097 |
---|---|---|---|---|---|
Weight(g) | 79 |
This page is Toothed Belt, PU, Synchrodrive, part number S8M HP 30.
You can find the detail information about specifications and dimensions on part number S8M HP 30.