V-ribbed Belt / Multirib / Polyester cord / Mixture of elastomer (8PJ787)

V-ribbed Belt / Multirib / Polyester cord / Mixture of elastomer 8PJ787

Product Details:

Manufacturer part number: 8PJ787

Brand: CONTITECH

Price: 15.45

Delivery time: 17 Days


Technical Data:

Temperature range (Min): -30 °C

Temperature range (Max): 80 °C

Length: 787 mm

Height: 3.8 mm

Division: 2.34


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8PJ787

Part Number
8PJ787
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Temperature range (Min)
(°C)
Temperature range (Max)
(°C)
Length
(mm)
Height
(mm)
Division Profile Number of ribs
(pcs)
Customs tariff number Weight
(g)

15.45 €

1 17 Days -30807873.82.34PJ84010310054

Loading...

  1. 1

Basic information

Tension members Polyester cord Material Mixture of elastomer

This page is V-ribbed Belt / Multirib / Polyester cord / Mixture of elastomer, part number 8PJ787.
You can find the detail information about specifications and dimensions on part number 8PJ787.

Variation of this product

Part Number
6460172736
6460183736
6460411736
PJ 1054/10
PJ 1054/12
PJ 1054/15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Temperature range (Min)
(°C)
Temperature range (Max)
(°C)
Length
(mm)
Height
(mm)
Division Profile Number of ribs
(pcs)
Customs tariff number Weight
(g)

40.03 €

1 17 Days -308013976.44.7PL540103100197

118.10 €

1 17 Days -308014736.44.7PL1440103100583

11.77 €

1 17 Days -308017023.82.34PJ44010310060

21.05 €

1 17 Days -308010543.82.34PJ104010310052

25.25 €

1 17 Days -308010543.82.34PJ124010310062

30.67 €

1 17 Days -308010543.82.34PJ154010310078

Tech Support