O-ring, FKM80

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

49423567

Part Number
49423567
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.92 €

2 Available 17 Days

Loading...

  1. 1

Basic information

I.D. d(mm) 362 Material Fluororubber Temperature range -15 to +200 °C
Material thickness in mm 4 Material FKM Customs tariff number 39269097
Hardness in Shore 80 Weight(g) 27.453

This page is O-ring, FKM80, part number 49423567.
You can find the detail information about specifications and dimensions on part number 49423567.

Tech Support