V-ribbed Belt, Multirib, Conti-V (Part Numbers)

V-ribbed Belt, Multirib, Conti-V
[Specifications]
・Material: Mixture of elastomer
・Tension members: Polyester cord
・Length(mm): 3124
・Height(mm): 9

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PL 3124/22

Part Number
PL 3124/22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

365.35 €

1 17 Days

Loading...

  1. 1

Basic information

Temperature range (Min)(°C) -30 Temperature range (Max)(°C) 80 Length(mm) 3124
Height(mm) 9 Division 4.7 Tension members Polyester cord
Profile PL Number of ribs(pcs) 22 Material Mixture of elastomer
Customs tariff number 40103900 Weight(g) 2631

This page is V-ribbed Belt, Multirib, Conti-V, part number PL 3124/22.
You can find the detail information about specifications and dimensions on part number PL 3124/22.

Tech Support