Airzet Rod Seal, 75FKM230553

Airzet Rod Seal, 75FKM230553
  • Volume Discount
[Specifications]
・Material: 75 FKM 230553
・Hardness in Shore: 75
・REACH: SVHC candidate

[Features]
・The compact design permits short cylinder cover designs
・The rounded sealing profile and the flexible centre part give good tightness with low friction and maintain an effective lubricating film
・Widely proven design
・Large supply range available
・Very good tribological properties (wear, friction and long service life)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
49042526
49042527
PR 20X29X3 H=2.8 MM
PR 50X59X2.8 MM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Width
(mm)
Height
(mm)
Weight
(g)

20.25 €

2 Available 17 Days 22152.52.30.495

24.15 €

1 Available 17 Days 3425331.3

22.20 €

1 Available 12 Days 292032.81.193

30.35 €

1 Available 17 Days 59502.8-1.2

Loading...

  1. 1

Basic information

Hardness in Shore 75 Series PR Material FKM
Customs tariff number 39269097

Tech Support