O-ring, NBR70 (49390467)

O-ring, NBR70 49390467
  • Volume Discount

Product Details:

Manufacturer part number: 49390467

Brand: DICHTOMATIK

Price: 0.32

Delivery time: 7 Days


Technical Data:

I.D. d: 20 mm

Material thickness in mm: 3.5

Weight: 0.889 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

49390467

Part Number
49390467
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
Material thickness in mm Weight
(g)

0.32 €

1 Available 7 Days 203.50.889

Loading...

  1. 1

Basic information

Material Nitrile Rubber Temperature range -30 to +120 °C Material NBR
Customs tariff number 40169300 Hardness in Shore 70

This page is O-ring, NBR70, part number 49390467.
You can find the detail information about specifications and dimensions on part number 49390467.

Variation of this product

Part Number
139X4-NBR70
148X2,​5-NBR70
159,​5X8,​4-NBR70
49390468
49403503
49405377
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
Material thickness in mm Weight
(g)

0.74 €

1 Available 17 Days 13947.057

0.65 €

1 Available 12 Days 1482.52.901

3.77 €

1 Available 12 Days 159.58.436.539

0.53 €

1 Available 7 Days 383.51.543

5.11 €

1 Available 17 Days 600429.806

4.78 €

1 Available 12 Days 235848.734

Tech Support