Airzet Rod Seal, 80NBR186349 (49017905)

Airzet Rod Seal, 80NBR186349 49017905
  • Volume Discount

Product Details:

Manufacturer part number: 49017905

Brand: FREUDENBERG

Price: 7.98

Delivery time: 7 Days


Technical Data:

Outer Diameter: 22 mm

Internal Diameter: 15 φ

Material: 80NBR B219

Weight: 0.495 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

49017905

Part Number
49017905
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Material Weight
(g)

7.98 €

1 Available 7 Days 221580NBR B2190.495

Loading...

  1. 1

Basic information

Width(mm) 2.5 Hardness in Shore 80 Height(mm) 2.3
Series PR Customs tariff number 40169300

This page is Airzet Rod Seal, 80NBR186349, part number 49017905.
You can find the detail information about specifications and dimensions on part number 49017905.

Variation of this product

Part Number
49017401
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Material Weight
(g)

7.30 €

1 Available 7 Days 1710NBR0.37

Tech Support