O-ring, NBR75

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
94X8-NBR75
120,​5X12-NBR75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
Material thickness in mm Weight
(g)

4.55 €

1 Available 17 Days 94829.8

11.03 €

3 Available 17 Days 120.51258.848

Loading...

  1. 1

Basic information

Material Nitrile Rubber Temperature range -30 to +120 °C Material NBR
Customs tariff number 40169300 Hardness in Shore 75

Tech Support