O-ring, NBR90 (67002863)

O-ring, NBR90 67002863
  • Volume Discount

Product Details:

Manufacturer part number: 67002863

Brand: DICHTOMATIK

Price: 1.95

Delivery time: 17 Days


Technical Data:

I.D. d: 128 mm

Material thickness in mm: 6

Weight: 15.712 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

67002863

Part Number
67002863
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
Material thickness in mm Weight
(g)

1.95 €

13 Available 17 Days 128615.712

Loading...

  1. 1

Basic information

Material Nitrile Rubber Temperature range -30 to +120 °C Material NBR
Customs tariff number 40169300 Hardness in Shore 90

This page is O-ring, NBR90, part number 67002863.
You can find the detail information about specifications and dimensions on part number 67002863.

Variation of this product

Part Number
100X2-NBR90
183,​52X6,​99-NBR90
26,​5X3-NBR90
67002882
67007912
67007916
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
Material thickness in mm Weight
(g)

0.59 €

1 Available 12 Days 10021.359

2.76 €

9 Available 17 Days 183.526.9929.398

0.59 €

1 Available 12 Days 26.530.865

2.85 €

417 17 Days 185622.395

0.34 €

1 Available 7 Days 4.471.780.063

0.28 €

1 Available 7 Days 9.251.780.11

Tech Support