O-ring, REACH Conform, NBR70 (67003980)

O-ring, REACH Conform, NBR70 67003980
  • Volume Discount

Product Details:

Manufacturer part number: 67003980

Brand: DICHTOMATIK

Price: 0.35

Delivery time: 7 Days


Technical Data:

I.D. d: 8.5 mm

Material thickness in mm: 1.5

Weight: 0.068 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

67003980

Part Number
67003980
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
Material thickness in mm Weight
(g)

0.35 €

1 Available 7 Days 8.51.50.068

Loading...

  1. 1

Basic information

Material Nitrile Rubber Temperature range -30 to +120 °C Material NBR
Customs tariff number 40169300 Hardness in Shore 70

This page is O-ring, REACH Conform, NBR70, part number 67003980.
You can find the detail information about specifications and dimensions on part number 67003980.

Variation of this product

Part Number
67003303
67003355
67004636
67130481
67193782
67195096
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
Material thickness in mm Weight
(g)

0.28 €

1 Available 7 Days 28.31.780.289

0.28 €

1 Available 7 Days 9.922.620.261

0.93 €

1 Available 7 Days 11245.633

0.22 €

1 Available 7 Days 8.51.80.101

0.28 €

1 Available 7 Days 9.32.40.205

0.28 €

1 Available 7 Days 9.52.50.228

Tech Support