Chevron Seal Set, Piston, NBR (24070156)

Chevron Seal Set, Piston, NBR 24070156
  • Volume Discount

Product Details:

Manufacturer part number: 24070156

Brand: FREUDENBERG

Price: 94.17

Delivery time: 12 Days


Technical Data:

Outer Diameter: 50 mm

Internal Diameter: 35 φ

Groove length: - mm

Width: 11.5 mm

Series: EK


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24070156

Part Number
24070156
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Groove length
(mm)
Width
(mm)
Series Material Customs tariff number Weight
(g)

94.17 €

1 Available 12 Days 5035-11.5EKNBR4016930013

Loading...

  1. 1

This page is Chevron Seal Set, Piston, NBR, part number 24070156.
You can find the detail information about specifications and dimensions on part number 24070156.

Variation of this product

Part Number
24070159
24070160
24070161
24070162
24070163
24070164
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Groove length
(mm)
Width
(mm)
Series Material Customs tariff number Weight
(g)

98.57 €

1 Available 12 Days 6045-11.5EKNBR4016930016.2

102.03 €

1 Available 12 Days 6348-12.5EKNBR4016930020

102.03 €

1 Available 17 Days 7050-15.2EKNBR4016930035.3

104.95 €

1 Available 12 Days 806015.214.6EKNBR4016930040

20.98 €

29 Available 17 Days 9070-21.2EKNBR4016930065.9

110.42 €

1 Available 12 Days 10080-20.6EKNBR4016930072.3

Tech Support