Chevron Seal Set, Rod, Closed, NBR (24062173)

Chevron Seal Set, Rod, Closed, NBR 24062173
  • Volume Discount

Product Details:

Manufacturer part number: 24062173

Brand: FREUDENBERG

Price: 16.33

Delivery time: 17 Days


Technical Data:

Outer Diameter: 52 mm

Internal Diameter: 40 φ

Groove length: 16.5 mm

Width: 16.5 mm

Weight: 17.3 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24062173

Part Number
24062173
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Groove length
(mm)
Width
(mm)
Weight
(g)

16.33 €

37 Available 17 Days 524016.516.517.3

Loading...

  1. 1

Basic information

Series ES Material NBR Customs tariff number 40169300

This page is Chevron Seal Set, Rod, Closed, NBR, part number 24062173.
You can find the detail information about specifications and dimensions on part number 24062173.

Variation of this product

Part Number
24062159
24062178
24062181
24062188
24062201
24070179
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Groove length
(mm)
Width
(mm)
Weight
(g)

14.63 €

41 Available 17 Days 402816.516.512.5

16.90 €

35 Available 17 Days 655016.516.527.8

17.38 €

34 Available 17 Days 756016.516.532

23.77 €

25 Available 17 Days 857016.516.536.8

25.85 €

23 Available 17 Days 1201003030129.5

17.30 €

35 Available 17 Days 302018.518.58

Tech Support