Chevron Seal Set, Rod, FKM (24119600)

Chevron Seal Set, Rod, FKM 24119600
  • Volume Discount

Product Details:

Manufacturer part number: 24119600

Brand: FREUDENBERG

Price: 412.83

Delivery time: 17 Days


Technical Data:

Outer Diameter: 110 mm

Internal Diameter: 90 φ

Width: 40 mm

Series: ES

Material: FKM


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24119600

Part Number
24119600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Width
(mm)
Series Material Customs tariff number Weight
(g)

412.83 €

3 Available 17 Days 1109040ESFKM84129080217.7

Loading...

  1. 1

This page is Chevron Seal Set, Rod, FKM, part number 24119600.
You can find the detail information about specifications and dimensions on part number 24119600.

Variation of this product

Part Number
24099500
24104764
24138992
24139063
24139068
24139074
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Width
(mm)
Series Material Customs tariff number Weight
(g)

490.88 €

3 Available 17 Days 12511030ESVRubber tissue39269097155.2

425.78 €

3 Available 17 Days 12010040ESVRubber tissue84129080245

435.83 €

1 Available 17 Days 857022.5ESVRubber tissue8412908075

559.17 €

1 Available 17 Days 15514034ESVRubber tissue84129080219.1

96.08 €

7 Available 17 Days 402822.5ESVRubber tissue8412908028

413.13 €

1 Available 17 Days 655022.5ESVRubber tissue8412908055.5

Tech Support