Manufacturer part number: 67196381
Brand: DICHTOMATIK
Price: 1.05 €
Delivery time: 7 Days
I.D. d: 17 mm
Material thickness in mm: 1
Weight: 0.085 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
67196381
Material | Fluororubber | Temperature range | -15 to +200 °C | Material | FKM |
---|---|---|---|---|---|
Customs tariff number | 39269097 | Hardness in Shore | 80 |
This page is O-ring, Viton, Black, FKM80G, part number 67196381.
You can find the detail information about specifications and dimensions on part number 67196381.
Part Number |
---|
186X3-FKM80 |
2,5X2-FKM80 |
33,7X3,5-FKM80 |
67189906 |
94X3,5-FKM80 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | Material thickness in mm | Weight (g) |
---|---|---|---|---|---|---|---|
5.08 € | 3 | Available | 17 Days | 186 | 3 | 7.765 | |
0.40 € | 31 | Available | 17 Days | 2.5 | 2 | 0.082 | |
1.53 € | 9 | Available | 17 Days | 33.7 | 3.5 | 2.08 | |
11.67 € | 2 | Available | 17 Days | 300 | 3.5 | 16.971 | |
3.50 € | 1 | Available | 12 Days | 94 | 3.5 | 5.452 |