Chevron Seal Set, Rod, NBR (24061638)

Chevron Seal Set, Rod, NBR 24061638
  • Volume Discount

Product Details:

Manufacturer part number: 24061638

Brand: FREUDENBERG

Price: 555.43

Delivery time: 17 Days


Technical Data:

Outer Diameter: 280 mm

Internal Diameter: 250 φ

Groove length: 60 mm

Width: 60 mm

Weight: 940 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24061638

Part Number
24061638
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Groove length
(mm)
Width
(mm)
Weight
(g)

555.43 €

2 Available 17 Days 2802506060940

Loading...

  1. 1

Basic information

Series ES Material NBR Customs tariff number 40169300

This page is Chevron Seal Set, Rod, NBR, part number 24061638.
You can find the detail information about specifications and dimensions on part number 24061638.

Variation of this product

Part Number
24061745
24063737
24070200
24070204
24070222
24070227
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Groove length
(mm)
Width
(mm)
Weight
(g)

365.13 €

3 Available 17 Days 2502205050682

505.77 €

2 Available 17 Days 2502206060860

202.40 €

1 Available 17 Days 10590-22.563

67.92 €

13 Available 17 Days 140125-34136

22.57 €

27 Available 17 Days 7555-3076.2

172.43 €

1 Available 12 Days 9070-40127

Tech Support