Manufacturer part number: 67020520
Brand: DICHTOMATIK
Price: 0.68 €
Delivery time: 7 Days
Material thickness in mm: 4
Customs tariff number: 40070000
Weight: 20.26 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
67020520
Material | Nitrile Rubber | Temperature range | -30 to +120 °C | Material | NBR |
---|---|---|---|---|---|
Hardness in Shore | 70 |
This page is Round Cord, NBR70, part number 67020520.
You can find the detail information about specifications and dimensions on part number 67020520.
Part Number |
---|
67020521 |
67020522 |
67020523 |
67020525 |
67020526 |
67020528 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Material thickness in mm | Customs tariff number | Weight (g) |
---|---|---|---|---|---|---|---|
0.88 € | 1 | Available | 7 Days | 5 | 40169300 | 30 | |
1.32 € | 1 | Available | 12 Days | 5.33 | 40169300 | 32.39 | |
1.22 € | 1 | Available | 7 Days | 6 | 40082900 | 37 | |
1.58 € | 1 | Available | 7 Days | 7 | 40169300 | 52 | |
1.89 € | 1 | Available | 7 Days | 8 | 40169300 | 72 | |
2.33 € | 1 | Available | 12 Days | 9 | 40169300 | 84 |