Round Cord, REACH Conform, EPDM70

Round Cord, REACH Conform, EPDM70
  • Volume Discount

(i)Remark

  • If you want to order "X" meters of round cord, please enter "X" as the quantity. Example: For a 10 meter round cord, please enter 10 in the Quantity field.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

67089337

Part Number
67089337
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

17.35 €

2 Available 17 Days

Loading...

  1. 1

Basic information

Material Ethylene Propylene Rubber Temperature range -30 to +120 °C Material thickness in mm 20
Material EPDM Customs tariff number 40169300 Hardness in Shore 70
Weight(g) 399.9

This page is Round Cord, REACH Conform, EPDM70, part number 67089337.
You can find the detail information about specifications and dimensions on part number 67089337.

Tech Support