Hat Seal, 88NBR101 (40421063)

Hat Seal, 88NBR101 40421063
  • Volume Discount

Product Details:

Manufacturer part number: 40421063

Brand: FREUDENBERG

Price: 26.28

Delivery time: 17 Days


Technical Data:

Outer Diameter: 70 mm

Internal Diameter: 45 φ

Width: 12 mm

Width2: 3 mm

Weight: 14.361 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

40421063

Part Number
40421063
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Width
(mm)
Width2
(mm)
Weight
(g)

26.28 €

1 Available 17 Days 704512314.361

Loading...

  1. 1

Basic information

Hardness in Shore 88 Series H Material NBR
Customs tariff number 40169300

This page is Hat Seal, 88NBR101, part number 40421063.
You can find the detail information about specifications and dimensions on part number 40421063.

Variation of this product

Part Number
40421012
40421014
40421016
40421021
40421064
40421071
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Width
(mm)
Width2
(mm)
Weight
(g)

20.05 €

2 Available 17 Days 2010620.861

20.95 €

1 Available 12 Days 3212622.331

20.40 €

1 Available 17 Days 3014723.1

20.95 €

1 Available 17 Days 3216722.9

27.32 €

1 Available 12 Days 765010314.731

36.75 €

1 Available 12 Days 9070102.514.831

Tech Support