Round Cord, Silicone, Red, FDA Conform, VMQ60

Round Cord, Silicone, Red, FDA Conform, VMQ60
  • Volume Discount

(i)Remark

  • If you want to order "X" meters of round cord, please enter "X" as the quantity. Example: For a 10 meter round cord, please enter 10 in the Quantity field.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

67020599

Part Number
67020599
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.58 €

1 Available 12 Days

Loading...

  1. 1

Basic information

Material Silicon Rubber Temperature range -55 to +200 °C Material thickness in mm 4
Material VMQ Customs tariff number 39269097 Hardness in Shore 60
Weight(g) 16.54

This page is Round Cord, Silicone, Red, FDA Conform, VMQ60, part number 67020599.
You can find the detail information about specifications and dimensions on part number 67020599.

Tech Support