Hat Seal, with Spring, 88NBR101 (40421058)

Hat Seal, with Spring, 88NBR101 40421058
  • Volume Discount

Product Details:

Manufacturer part number: 40421058

Brand: FREUDENBERG

Price: 32.12

Delivery time: 12 Days


Technical Data:

Outer Diameter: 70 mm

Internal Diameter: 40 φ

Width: 15 mm

Width2: 2.5 mm

Customs tariff number: 40169300


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

40421058

Part Number
40421058
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Width
(mm)
Width2
(mm)
Customs tariff number Weight
(g)

32.12 €

1 Available 12 Days 7040152.54016930015.871

Loading...

  1. 1

Basic information

Hardness in Shore 88 Series H Material NBR

This page is Hat Seal, with Spring, 88NBR101, part number 40421058.
You can find the detail information about specifications and dimensions on part number 40421058.

Variation of this product

Part Number
40421020
40421027
40421028
40421061
40421062
40421065
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Width
(mm)
Width2
(mm)
Customs tariff number Weight
(g)

24.93 €

1 Available 17 Days 30158.52401693002.661

25.62 €

1 Available 17 Days 352072401693003.2

26.67 €

1 Available 12 Days 402072401693003.97

29.70 €

1 Available 7 Days 58408.54401693009.95

30.80 €

1 Available 12 Days 65458.52.54016930011

32.12 €

1 Available 17 Days 70501234016930014.53

Tech Support