Round Cord, Silicone, VMQ60 (67026557)

Round Cord, Silicone, VMQ60 67026557
  • Volume Discount

Product Details:

Manufacturer part number: 67026557

Brand: DICHTOMATIK

Price: 0.95

Delivery time: 12 Days


Technical Data:

Material thickness in mm: 3

Weight: 12 g


(i)Remark

  • If you want to order "X" meters of round cord, please enter "X" as the quantity. Example: For a 10 meter round cord, please enter 10 in the Quantity field.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

67026557

Part Number
67026557
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material thickness in mm Weight
(g)

0.95 €

1 Available 12 Days 312

Loading...

  1. 1

Basic information

Material Silicon Rubber Temperature range -55 to +200 °C Material VMQ
Customs tariff number 39269097 Hardness in Shore 60

This page is Round Cord, Silicone, VMQ60, part number 67026557.
You can find the detail information about specifications and dimensions on part number 67026557.

Variation of this product

Part Number
67035392
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material thickness in mm Weight
(g)

0.72 €

1 Available 12 Days 24.75

Tech Support