Piston Seal with Support Ring, 95AU-V142

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24245868

Part Number
24245868
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

95.24 €

1 Available 17 Days

Loading...

  1. 1

Basic information

Outer Diameter(mm) 160 Internal Diameter(φ) 130 Width(mm) 12.2
Hardness in Shore 95 Series T18 Material Polyurethane
Customs tariff number 84129080 Weight(g) 135

This page is Piston Seal with Support Ring, 95AU-V142, part number 24245868.
You can find the detail information about specifications and dimensions on part number 24245868.

Tech Support