Round Cord, Viton, FKM75 (67189877)

Round Cord, Viton, FKM75 67189877
  • Volume Discount

Product Details:

Manufacturer part number: 67189877

Brand: DICHTOMATIK

Price: 13.55

Delivery time: 12 Days


Technical Data:

Material thickness in mm: 5.33

Weight: 43 g

Lenght: - m


(i)Remark

  • If you want to order "X" meters of round cord, please enter "X" as the quantity. Example: For a 10 meter round cord, please enter 10 in the Quantity field.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

67189877

Part Number
67189877
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material thickness in mm Weight
(g)
Lenght
(m)

13.55 €

1 Available 12 Days 5.3343-

Loading...

  1. 1

Basic information

Material Fluororubber Temperature range -15 to +200 °C Material FKM
Customs tariff number 39269097 Hardness in Shore 75

This page is Round Cord, Viton, FKM75, part number 67189877.
You can find the detail information about specifications and dimensions on part number 67189877.

Variation of this product

Part Number
67187838
67191839
67191842
67191843
67191844
67191845
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material thickness in mm Weight
(g)
Lenght
(m)

8.43 €

1 Available 7 Days 425-

2.25 €

1 Available 12 Days 1.53.4250

3.65 €

1 Available 7 Days 26.31-

5.20 €

3 Available 17 Days 2.411.46-

5.20 €

1 Available 12 Days 2.59.28-

6.93 €

1 Available 7 Days 319-

Tech Support