Piston Seal, 3-part, 95AU-V142 + POM (24237695)

Piston Seal, 3-part, 95AU-V142 + POM 24237695
  • Volume Discount

Product Details:

Manufacturer part number: 24237695

Brand: FREUDENBERG

Price: 30.63

Delivery time: 17 Days


Technical Data:

Outer Diameter: 63 mm

Internal Diameter: 53 φ

Width: 12.5 mm

Width2: 20.5 mm

Weight: 16 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24237695

Part Number
24237695
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Width
(mm)
Width2
(mm)
Weight
(g)

30.63 €

1 Available 17 Days 635312.520.516

Loading...

  1. 1

Basic information

Series T19 Material POM Customs tariff number 39269097

This page is Piston Seal, 3-part, 95AU-V142 + POM, part number 24237695.
You can find the detail information about specifications and dimensions on part number 24237695.

Variation of this product

Part Number
24264801
24269657
24299663
24306315
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(mm)
Internal Diameter
(φ)
Width
(mm)
Width2
(mm)
Weight
(g)

21.03 €

1 Available 17 Days 403210187.1

22.92 €

1 Available 17 Days 504012.520.512.4

32.20 €

1 Available 17 Days 706012.520.518.2

20.12 €

2 Available 17 Days 322410185.5

Tech Support