X-ring, NBR70 (67010587)

X-ring, NBR70 67010587
  • Volume Discount

Product Details:

Manufacturer part number: 67010587

Brand: DICHTOMATIK

Price: 4.17

Delivery time: 17 Days


Technical Data:

I.D. d: 142.24 mm

Material thickness in mm: 7

Customs tariff number: 40169300

Weight: 29.33 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

67010587

Part Number
67010587
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. d
(mm)
Material thickness in mm Customs tariff number Weight
(g)

4.17 €

1 Available 17 Days 142.2474016930029.33

Loading...

  1. 1

Basic information

Material Nitrile Rubber Material NBR Hardness in Shore 70

This page is X-ring, NBR70, part number 67010587.
You can find the detail information about specifications and dimensions on part number 67010587.

Variation of this product

Part Number
405.26X6.99 MM. NBR70
67026910
67027009
67038038
67038231
67042983
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. d
(mm)
Material thickness in mm Customs tariff number Weight
(g)

12.52 €

1 Available 17 Days 405.266.994016930060.22

3.42 €

1 Available 7 Days 126.375.334016930012.06

7.62 €

1 Available 17 Days 215.374016930032

0.49 €

1 Available 7 Days 24.993.53401693001

4.43 €

1 Available 17 Days 190.13.53401693007.06

1.83 €

1 Available 17 Days 85.323.53401693003.3

Tech Support