Piston Seal, PTFE-glass, OMK-S

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

24096105

Part Number
24096105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

158.49 €

1 Available 17 Days

Loading...

  1. 1

Basic information

Outer Diameter(mm) 100 Internal Diameter(φ) 80 Width(mm) 10
Series OMK-S Material PTFE-glass Customs tariff number 84849000
Weight(g) 43.3

This page is Piston Seal, PTFE-glass, OMK-S, part number 24096105.
You can find the detail information about specifications and dimensions on part number 24096105.

Tech Support